Frame 4gang vert., K.5, al., al. anodised 13437003
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet 24 products available -
Central piece for communication technology 22 products available -
Rocker 37 products available -
Push-switch button 5 products available
Compatible products
-
Referenced by 9 products available
Complete your system
- Socket outlet
- Central piece for communication technology
- Rocker
- Push-switch button
- HDMI insert
- Sensor element for movement sensor
- Time switch for bus system
- Movement sensor basic element
- Touch rocker for bus system
- Accessories/spare parts for domestic switching devices
- Centre piece for dimmer
- Centre piece for time switch
- Antenna socket box
- Hood for light signalling unit
- Rocker switch
- Movement sensor for bus system
- Venetian blind control unit
- Accessories/spare parts for bus system
- Central plate for information light signal insert
- VGA insert
- Centre piece for hotel card switch
- Intelligent control element
- Socket outlet with RCCB
- Automatic controller for lighting control system
- Cover for push button
- Venetian blind switch/-push button
- Electronic switch
- Centre piece for switch or push button
- Blind cover
- Touch sensor for bus system
- Cinch and S-Video insert
- Room clock thermostat
- Dimmer
- Centre piece for blank cover
- USB power supply
- USB and audio insert
-
47487103SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, K5 anodised
-
47287103SCHUKO soc. out. 45°, K.5, al., matt, lacq.
-
47517203SCHUKO soc. out. hinged cover, enhncd contact prot., K.5, al., al. anodised
-
6167157004Soc. out. out earthing contact, K.5, stainless steel matt, lacq.
-
6167157003Soc. out. out earthing contact, K.5, al., matt, lacq.
-
47387003SCHUKO soc. out., enhncd contact prot., K.5, al., matt, lacq.
-
47397003SCHUKO soc. out., K.5, al., matt, lacq.
-
41097004SCHUKO soc.out. LED orient., enhncd contact prot., screw-in lift , K5, steel, lacq
-
41097003SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., K.5, al.lacq.
-
6765777103Soc.out. earth.pin+hinged cover, enhncd contact prot., screw-in lift , K5 anodised
-
6768777103Soc.out. earthing pin+hinged cover, enhncd contact prot., K.5, al., al. anodised
-
47527204SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish
-
47357004SCHUKO soc. out., enhncd contact prot., K.5, stainless steel, metal matt finish
-
47477104SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, K5, steel
-
47517204SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish
-
47517104SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish
-
6765757004Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.5, steel m.finish
-
6765757003Soc.out. earth.pin, enhncd contact prot., screw-in lift term., K.5, al. anodised
-
6768757003Soc. out. earthing pin, enhncd contact prot., K.5, al., al. anodised
-
41157003SCHUKO soc. out., screw-in lift terminals, K.5, al., al. anodised
-
14097003Centre plate for FCC soc. out. 2gang, K.5, al., al. anodised
-
10357004Centre plate TAE cut-out, K.5, stainless steel, metal matt finish
-
10357003Centre plate TAE cut-out, K.5, al., al. anodised
-
14831606Central plate for aerial soc. 4hole (Hirschmann), com-tech, ant., matt
-
14841404Central plate for aerial soc. 4hole (Ankaro), com-tech, al., matt, lacq.
-
14841606Central plate for aerial soc. 4hole (Ankaro), com-tech, ant., matt
-
14841909Central plate f. aerial soc. 4hole (Ankaro), com-tech, p.white matt/velvety
-
148409Central plate for aerial soc. 4hole (Ankaro), com-tech, p. white glossy
-
11847003Centre plate for loudspeaker soc. out., K.5, al., al. anodised
-
14311606Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt
-
14097004Centre plate for FCC soc. out. 2gang, K.5, stainless steel, metal matt finish
-
14271606Central plate for 3 MINI-COM modules, com-tech, ant., matt
-
14077004Centre plate for FCC soc. out., K.5, stainless steel, metal matt finish
-
14077003Centre plate for FCC soc. out., K.5, al., al. anodised
-
10057003Centre plate for cable out., K.1/K.5, al., matt, lacq.
-
10057006Centre plate for cable out., K.1/K.5, ant. matt, lacq.
-
11827004Centre plate 2 dust prot. sliders, lab. field, K.5, stainless steel matt, lacq.
-
11827003Centre plate 2 dust prot. sliders, lab. field, K.5, al., matt, lacq.
-
11707004Centre plate dust prot. slider, lab. field, K.5, stainless steel matt, lacq.
-
11707003Centre plate dust prot. slider, lab. field, K.5, al., matt, lacq.
-
14357104Rocker 2gang imprinted arrow symbol, K.5, stainless steel, metal matt finish
-
14357209Rocker 2gang imprinted arrows symbol, K.1, p. white glossy
-
14357206Rocker 2gang imprinted arrows symbol, K.1, ant. matt, lacq.
-
14357204Rocker 2gang imprinted arrows symbol, K.5, stainless steel, metal matt finish
-
14267009Rocker, lab. field, K.1, p. white glossy
-
14267003Rocker, lab. field, K.5, al., al. anodised
-
14267004Rocker, lab. field, K.5, stainless steel, metal matt finish
-
14357109Rocker 2gang imprinted arrow symbol, K.1, p. white glossy
-
14357106Rocker 2gang imprinted arrow symbol, K.1, ant. matt, lacq.
-
14357103Rocker 2gang imprinted arrow symbol, K.5, al., al. anodised
-
14967004Rocker , l.lab. field, lens, K.5, stainless steel matt, lacq.
-
14357009Rocker 2gang, K.1, p. white glossy
-
14357006Rocker 2gang, K.1, ant. matt, lacq.
-
14357003Rocker 2gang, K.5, al., al. anodised
-
14357004Rocker 2gang, K.5, stainless steel, metal matt finish
-
14157009Rocker, lens, K.1, p. white glossy
-
14157006Rocker, lens, K.1, ant. matt, lacq.
-
14157003Rocker, lens, K.5, al., al. anodised
-
14157004Rocker, lens, K.5, stainless steel, metal matt finish
-
14157104Rocker, lab. field, lens, K.5, stainless steel, metal matt finish
-
5031Rocker push-button NO contact Module insert
-
5035Series push-button 2 NO contacts with common input terminal
-
16417134Relay switch centre plate for hotel card, K.1, al., matt, lacq.
-
16417114Relay switch centre plate for hotel card, K.5, stainless steel lacq.
-
5036Push-button change-over contact illuminated
-
85341279IR motion detector comfort 1.1 m, K.1, polar white glossy
-
85341275IR motion detector comfort 1.1 m, K.1, anthracite matt, lacquered
-
85341277IR motion det. comf 1.1 m, K.5, al., matt, lacq.
-
85341273IR motion detector comfort 1.1 m, K.5, stainless steel matt, lacquered
-
85341179Motion det. 1.1 m, K.1, p. white glossy
-
85341175Motion det. 1.1 m, K.1, ant. matt, lacq.
-
85341177Motion det. 1.1 m, K.5, al., matt, lacq.
-
85341173Motion det. 1.1 m, K.5, stainless steel matt, lacq.
-
85342179Motion det. 2.2 m, K.1, p. white glossy
-
85342175Motion det. 2.2 m, K.1, ant. matt, lacq.
-
85342177Motion det. 2.2 m, K.5, al., matt, lacq.
-
85342173Motion det. 2.2 m, K.5, stainless steel matt, lacq.
-
85342279IR motion detector comfort 2.2 m, K.1, polar white glossy
-
85342275IR motion detector comfort 2.2 m, K.1, anthracite matt, lacquered
-
85342277IR motion det. comf 2.2 m, K.5, al., matt, lacq.
-
85342273IR motion detector comfort 2.2 m, K.5, stainless steel matt, lacquered
-
14357209Rocker 2gang imprinted arrows symbol, K.1, p. white glossy
-
85121200Relay insert, electronics
-
10107200Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.
-
15057003Centre plate for key switch/key push-button, K.5, al., matt, lacq.
-
1087710300Centre plate rotary knob 3-step switch, neutral position, K.5, alu, alu anod
-
1088710600Centre plate rotary knob 3-step switch, Berker K.1, anthracite matt, lacquered
-
1088710300Centre plate rotary knob 3-step switch, Berker K.5, alu, aluminium anodised
-
1088710400Centre plate rotary knob 3-step switch, Berker K.5 stainless steel, metal matt
-
14077003Centre plate for FCC soc. out., K.5, al., al. anodised
-
14077004Centre plate for FCC soc. out., K.5, stainless steel, metal matt finish
-
14097003Centre plate for FCC soc. out. 2gang, K.5, al., al. anodised
-
14097004Centre plate for FCC soc. out. 2gang, K.5, stainless steel, metal matt finish
-
14311606Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt
-
6710457004Blind plug centre plate, base+spreader claws, K.5, stainl.steel matt finish
-
3315417003VGA soc. out., screw-in lift terminals, K.5, al., matt, lacq.
-
14267004Rocker, lab. field, K.5, stainless steel, metal matt finish
-
14267003Rocker, lab. field, K.5, al., al. anodised
-
14267009Rocker, lab. field, K.1, p. white glossy
-
11847003Centre plate for loudspeaker soc. out., K.5, al., al. anodised
-
10457003Blind plug centre plate, K.5, al., al. anodised
-
11357009Centre plate f. rot. dimmer/rot. potentiometer, setting knob, K.1, p.white gl.
-
11357006Centre plate f. rot. dimmer/potentiometer, setting knob, K.1, ant. matt, lacq.
-
11357003Centre plate f. rot. dimmer/rot. potentiometer, setting knob, K.5, al. anodised
-
11357004Centre plate f.rot. dimmer/potentiometer, setting knob, K.5, steel matt finish
-
11677003Centre plate for pilot lamp E14, K.5, al., matt, lacq.
-
11657009Centre plate for push-button/pilot lamp E10, K.1, p. white glossy
-
11657003Centre plate for push-button/pilot lamp E10, K.5, al., matt, lacq.
-
11657004Centre plate for push-button/pilot lamp E10, K.5, stainless steel matt, lacq.
-
85141179Button 1gang, K.1, p. white glossy
-
85141175Button 1gang, K.1, ant. matt, lacq.
-
85141177Button 1gang, K.5, al., matt, lacq.
-
85141173Button 1gang, K.5, stainless steel matt, lacq.
-
85142179Button 2gang, K.1, p. white glossy
-
85142175Button 2gang, K.1, ant. matt, lacq.
-
85142177Button 2gang, K.5, al., matt, lacq.
-
85142173Button 2gang, K.5, stainless steel matt, lacq.
-
80960271Cover for 1gang for push-button module, clearlens, K.5, al., matt, lacq.
-
80960273Cover f. 1gang f. push-button module, clearlens, K.5, stainl. steel matt, lacq.
-
80960371Cover for 2gang for push-button module, clearlenses, K.5, al., matt, lacq.
-
80960373Cover f. 2gang f. push-button module, clearlens, K.5, stainl. steel matt, lacq.
-
15057003Centre plate for key switch/key push-button, K.5, al., matt, lacq.
-
1087710300Centre plate rotary knob 3-step switch, neutral position, K.5, alu, alu anod
-
1088710600Centre plate rotary knob 3-step switch, Berker K.1, anthracite matt, lacquered
-
1088710300Centre plate rotary knob 3-step switch, Berker K.5, alu, aluminium anodised
-
1088710400Centre plate rotary knob 3-step switch, Berker K.5 stainless steel, metal matt
-
11477009Centre plate for pullcord switch/pullcord push-button, K.1, p. white glossy
-
11477006Centre plate for pullcord switch/pullcord push-button, K.1, ant. matt, lacq.
-
75662773Push-button 2gang with room thermostat, display, K.5, stainless steel
-
80161773Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.5, stainless steel
-
80161774Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.5, al.
€0.00 / * -
80162773Push-button 2gang, + RGB LED, internal temp. sensor, KNX - K.5, stainless steel
-
80162774Push-button 2gang, + RGB LED, internal temp. sensor, KNX - K.5, al.
-
80163773Push-button 3gang, lab. field, +RGB LED, int. temp. sensor, KNX-K.5, stainl.steel
Referenced by
-
3315427003High definition soc. out., K.5, al., matt, lacq.
-
3315437003High definition soc. out. 90° plug connection, K.5, al., matt, lacq.
-
3315407003VGA soc. out., K.5, al., matt, lacq.
-
85656277KNX radio wall-transmitter 2gang flat quicklink, K.5, al., matt, lacq.
-
6765107003Soc.out. earth.pin+LEDorient., enhncd contact prot., screw-in lift term., K5, al.lac
-
6768777103Soc.out. earthing pin+hinged cover, enhncd contact prot., K.5, al., al. anodised
-
41097003SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., K.5, al.lacq.
-
3315417003VGA soc. out., screw-in lift terminals, K.5, al., matt, lacq.
-
3315397003USB/3.5 mm audio soc. out., K.5, al., matt, lacq.
Technical properties
-
Number of gangs4
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialAluminium
-
TreatmentAnodised
-
Height293.50 mm
-
Width87 mm
-
Depth9.90 mm
-
Has labelling fieldNo
-
Mounting-/Connection PositionVertical
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 13437003
Frame 4gang vert., K.5, al., al. anodised
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1268
PDF496,39 kB
Discover more of this product range
-
5
-
1
10527003Surface-mtd housing 2gang hor., K.5, al., matt, lacq. -
2
13937004Frame 5gang hor., K.5, stainless steel, metal matt finish -
3
13337004Frame 3gang vert., K.5, stainless steel, metal matt finish -
4
13337003Frame 3gang vert., K.5, al., al. anodised -
5
13937003Frame 5gang hor., K.5, al., al. anodised