Centre plate for FCC soc. out., K.5, al., al. anodised 14077003
Complete your system
Must-have accessories
4568
FCC soc. out., 8 (4)-pole, cat.3, com-tech, white
Compatible products
-
Referenced by 21 products available
Referenced by
Technical properties
Connection
-
Connector/plug typeUAE/IAE (ISDN)
-
Number of connections1
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialAluminium
-
TreatmentAnodised
Dimensions
-
Height55.50 mm
-
Width70.50 mm
-
Depth16.50 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 14077003
Centre plate for FCC soc. out., K.5, al., al. anodised
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1271
PDF379,84 kB
More documentation