The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.5
    • Commu­nic­a­tion tech­no­logy - Berker K.5
    • 11827003
    EAN
    4011334377665
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker K.5

    Centre plate 2 dust prot. sliders, lab. field, K.5, al., matt, lacq. 11827003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate 2 dust prot. sliders, lab. field, K.5, al., matt, lacq.

    11827003

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Modular jack
    • Number of connec­tions
      2
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      14 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      2
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB

    Downloads

    • Image 11827003  | Hager

      Product Image 11827003

    • Product datasheet

      Image Hager Product data sheet 11827003  | Hager

      Hager Product data sheet 11827003

      Centre plate 2 dust prot. sliders, lab. field, K.5, al., matt, lacq.

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1271

      PDF
      379,84 kB
    More documentation

    Discover more of this product range

      5
    • 1
      14077004 - Centre plate for FCC soc. out., K.5, stainless steel, metal matt finish
      14077004
      Centre plate for FCC soc. out., K.5, stainless steel, metal matt finish
    • 2
      3315427004 - High definition soc. out., K.5, stainless steel matt, lacq.
      3315427004
      High definition soc. out., K.5, stainless steel matt, lacq.
    • 3
      3315407003 - VGA soc. out., K.5, al., matt, lacq.
      3315407003
      VGA soc. out., K.5, al., matt, lacq.
    • 4
      10057006 - Centre plate for cable out., K.1/K.5, ant. matt, lacq.
      10057006
      Centre plate for cable out., K.1/K.5, ant. matt, lacq.
    • 5
      3315437003 - High definition soc. out. 90° plug connection, K.5, al., matt, lacq.
      3315437003
      High definition soc. out. 90° plug connection, K.5, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability