The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.5
    • Sockets - Berker K.5
    • 47087003
    EAN
    4011334378716
    Packaging
    1 Piece
    • Sockets - Berker K.5
    • Security and safety systems - Berker K.5
    • See more

    SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,K5,al.lacq 47087003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,K5,al.lacq

    47087003

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth
      31.90 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting, Claw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      1
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 47087003
    PDF
    RoHS report 47087003
    PDF

    Downloads

    • Image 47087003  | Hager

      Product Image 47087003

    • Product datasheet

      Image Hager Product data sheet 47087003  | Hager

      Hager Product data sheet 47087003

      SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,K5,al.lacq

      PDF
    • Installation manual

      Image Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (DE-EN-NL, 2021-01)  | Hager

      Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (DE-EN-NL, 2021-01)

      Installation manual en-GB, de-DE, nl-NL 2010-12-02

      PDF
      789,92 kB
      Image Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (EN, 2010-12)  | Hager

      Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (EN, 2010-12)

      Installation manual en-GB 2020-01-01

      PDF
      221,68 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability