Centre plate for key switch/key push-button, K.5, al., matt, lacq. 15057003
EAN
4011334377948
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 40 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementKey
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height55 mm
-
Width71 mm
-
Depth30 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP44
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation