The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • Supple­mentary products - Berker Q.1
    • 10107000
    EAN
    4011334272861
    Packaging
    1 Piece
    • Supple­mentary products - Berker Q.1
    • Supple­mentary products - Berker Q.3
    • Supple­mentary products - Berker K.1
    • Supple­mentary products - Berker K.5
    • See more

    Sealing set for key switches/key push-buttons, K.x/Q.x, trans. 10107000

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Sealing set for key switches/key push-buttons, K.x/Q.x, trans.

    10107000

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      73.70 mm
    • Width
      78.10 mm
    • Depth
      20.90 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      K.x, Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 10107000
    PDF
    RoHS report 10107000
    PDF

    Downloads

    • Image 10107000  | Hager

      Product Image 10107000

    • Product datasheet

      Image Hager Product data sheet 10107000  | Hager

      Hager Product data sheet 10107000

      Sealing set for key switches/key push-buttons, K.x/Q.x, trans.

      PDF
    • Installation manual

      Image Manual for 10107000 - Sealing set for key switches/key push-buttons (DE-EN-NL-NO, 2005-09)  | Hager

      Manual for 10107000 - Sealing set for key switches/key push-buttons (DE-EN-NL-NO, 2005-09)

      Installation manual en-GB, de-DE, nl-NL, nn-NO 2020-01-01

      PDF
      345,38 kB
      Image Manual for 10107000 - Sealing set for key switches/key push-buttons (DE-EN-NL-NO, 2020-08)  | Hager

      Manual for 10107000 - Sealing set for key switches/key push-buttons (DE-EN-NL-NO, 2020-08)

      Installation manual en-GB, de-DE, nl-NL, nn-NO 2005-08-23

      PDF
      300,80 kB
    More documentation

    Discover more of this product range

      5
    • 1
      10107100 - Sealing set for switches/push-buttons, K.x/Q.x, trans.
      10107100
      Sealing set for switches/push-buttons, K.x/Q.x, trans.
    • 2
      10107200 - Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.
      10107200
      Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.
    • 3
      10457009 - Blind plug centre plate, K.1, p. white glossy
      10457009
      Blind plug centre plate, K.1, p. white glossy
    • 4
      10457006 - Blind plug centre plate, K.1, ant. matt, lacq.
      10457006
      Blind plug centre plate, K.1, ant. matt, lacq.
    • 5
      6710457009 - Blind plug centre plate, base + spreader claws, K.1, p. white glossy
      6710457009
      Blind plug centre plate, base + spreader claws, K.1, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability