The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Light control - Berker K.1
    • 16357103
    EAN
    4011334377962
    Packaging
    1 Piece
    • Light control - Berker K.1
    • Light control - Berker K.5
    • See more

    Centre plate for mechanical timer, K.5, al., al. anodised 16357103

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for mechanical timer, K.5, al., al. anodised

    16357103

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    Dimen­sions
    • Height
      56.10 mm
    • Width
      70.50 mm
    • Depth
      22 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Central cover plate
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 16357103
    PDF
    RoHS report 16357103
    PDF

    Downloads

    • Image 16357103  | Hager

      Product Image 16357103

    • Product datasheet

      Image Hager Product data sheet 16357103  | Hager

      Hager Product data sheet 16357103

      Centre plate for mechanical timer, K.5, al., al. anodised

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      85142179 - Button 2gang, K.1, p. white glossy
      85142179
      Button 2gang, K.1, p. white glossy
    • 2
      12487006 - ADK F SIG-LEU U ORI-LI K1 ANTH MATTLACK
      12487006
      ADK F SIG-LEU U ORI-LI K1 ANTH MATTLACK
    • 3
      14357006 - Rocker 2gang, K.1, ant. matt, lacq.
      14357006
      Rocker 2gang, K.1, ant. matt, lacq.
    • 4
      14377009 - Rocker 2gang, redlens , K.1, p. white glossy
      14377009
      Rocker 2gang, redlens , K.1, p. white glossy
    • 5
      14657009 - Rocker 3gang, K.1, p. white glossy
      14657009
      Rocker 3gang, K.1, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability