SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,K.5,al.lacq. 41097003
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 9 products available
Compatible products
-
Referenced by 20 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Number of units1
-
Built-in depth32 mm
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting, Claw mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules1
Controls and indicators
-
Type of lighting for the installation devicesIntegrated orientation light
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingYes
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 41097003
SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,K.5,al.lacq.
PDF -
Installation manual
Manual for 4109xx - SCHUKO socket outlet with LED orientation light (DE-EN, 2021-02)
Installation manual en-GB, de-DE 2023-01-06
PDF217,42 kB -
Declaration of performance
Declaration of performance en-GB 2026-02-20
PDF630,03 kB -
Declaration of conformity
EU Declaration of Conformity
dc26-1140
PDF399,90 kB
More documentation