Centre plate for push-button/pilot lamp E10, K.1, p. white glossy 11657009
EAN
4011334267843
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
5101
Push-button and pilot lamp E10 module inserts
Compatible products
-
Referenced by 41 products available
Referenced by
Technical properties
Connection
-
Type of lamp socketE10
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Cut-out diameter27.20 mm
Texts
-
ImprintWithout imprint
-
Installation modeCentre plate for plug-in fixing
-
LabellingWithout labelling field
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation