Centre plate rotary knob 3-step switch, Berker K.5 stainless steel, metal matt 1088710400
EAN
4011334508106
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 40 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourStainless steel
-
RAL code9022
-
Surface finishMatt
-
MaterialStainless steel
-
TreatmentUntreated
Dimensions
-
Height70 mm
-
Width55 mm
-
Depth20 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsK.x
Downloads
More documentation