The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.5
    • Commu­nic­a­tion tech­no­logy - Berker K.5
    • 10357003
    EAN
    4011334377436
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker K.5

    Centre plate TAE cut-out, K.5, al., al. anodised 10357003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate TAE cut-out, K.5, al., al. anodised

    10357003

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      TAE
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    Dimen­sions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      6 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 10357003
    PDF
    RoHS report 10357003
    PDF

    Downloads

    • Image 10357003  | Hager

      Product Image 10357003

    • Product datasheet

      Image Hager Product data sheet 10357003  | Hager

      Hager Product data sheet 10357003

      Centre plate TAE cut-out, K.5, al., al. anodised

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-04-24  | Hager

      Declaration of conformity International 2023-04-24

      PDF
      254,45 kB
    More documentation

    Discover more of this product range

      5
    • 1
      11707004 - Centre plate dust prot. slider, lab. field, K.5, stainless steel matt, lacq.
      11707004
      Centre plate dust prot. slider, lab. field, K.5, stainless steel matt, lacq.
    • 2
      12017013 - Centre plate for aerial soc. 2-/3hole, K.5, al., al. anodised
      12017013
      Centre plate for aerial soc. 2-/3hole, K.5, al., al. anodised
    • 3
      10057003 - Centre plate for cable out., K.1/K.5, al., matt, lacq.
      10057003
      Centre plate for cable out., K.1/K.5, al., matt, lacq.
    • 4
      14097003 - Centre plate for FCC soc. out. 2gang, K.5, al., al. anodised
      14097003
      Centre plate for FCC soc. out. 2gang, K.5, al., al. anodised
    • 5
      10357004 - Centre plate TAE cut-out, K.5, stainless steel, metal matt finish
      10357004
      Centre plate TAE cut-out, K.5, stainless steel, metal matt finish

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability