Central plate for aerial soc. 4hole (Ankaro), com-tech, ant., matt 14841606
Complete your system
Must-have accessories
459410
Aerial soc. 4hole single box, DC-permeable
Compatible products
-
Referenced by 52 products available
Referenced by
Technical properties
Connection
-
Connector/plug typeCoax
-
Number of connections4
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height51.50 mm
-
Width51.50 mm
-
Depth8 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsK.x, S.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 14841606
Central plate for aerial soc. 4hole (Ankaro), com-tech, ant., matt
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1271
PDF379,84 kB
More documentation