High definition soc. out., K.1, ant. matt, lacq. 3315427006
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 9 products available
Compatible products
-
Referenced by 20 products available
Complete your system
Referenced by
Technical properties
Connection
-
Connector/plug typeHDMI
-
Number of connections1
Frequency
-
Frequency50 - 85 Hz
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentVarnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth28.30 mm
-
Built-in depth flush-mounted boxes18 mm
-
Built-in depth16.80 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
ShieldedYes
-
With dust coverNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 3315427006
High definition soc. out., K.1, ant. matt, lacq.
PDF -
Installation manual
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
Installation manual en-GB, de-DE 2023-01-06
PDF3,31 MB
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
Installation manual en-GB, de-DE 2023-04-13
PDF3,31 MB -
Declaration of conformity
EU Declaration of Conformity
dc26-1192
PDF381,85 kB
More documentation