The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Commu­nic­a­tion tech­no­logy - Berker K.1
    • 28827006
    EAN
    4011334389842
    Packaging
    1 Piece
    • Commu­nic­a­tion tech­no­logy - Berker K.1

    Loudspeaker, K.1, anthracite matt, lacquered 28827006

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Loudspeaker, K.1, anthracite matt, lacquered

    28827006

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Resist­ance
    • Imped­ance
      4 Ω
    Frequency
    • Frequency
      170 - 18,000 Hz
    Dimen­sions
    • Built-in depth
      35 mm
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Power
    • Music power hand­ling
      4 W
    Texts
    • Install­a­tion mode
      Without spreader claws

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 28827006
    PDF
    RoHS report 28827006
    PDF

    Downloads

    • Image 28827006  | Hager

      Product Image 28827006

    • Product datasheet

      Image Hager Product data sheet 28827006  | Hager

      Hager Product data sheet 28827006

      Loudspeaker, K.1, anthracite matt, lacquered

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-11

      PDF
      272,13 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-11

      PDF
      275,00 kB
    More documentation

    Discover more of this product range

      5
    • 1
      10057009 - Centre plate for cable out., K.1/K.5, p. white glossy
      10057009
      Centre plate for cable out., K.1/K.5, p. white glossy
    • 2
      3315437009 - High definition soc. out. 90° plug connection, K.1, p. white glossy
      3315437009
      High definition soc. out. 90° plug connection, K.1, p. white glossy
    • 3
      3315427006 - High definition soc. out., K.1, ant. matt, lacq.
      3315427006
      High definition soc. out., K.1, ant. matt, lacq.
    • 4
      10057004 - Centre plate for cable out., K.1/K.5, stainless steel matt, lacq.
      10057004
      Centre plate for cable out., K.1/K.5, stainless steel matt, lacq.
    • 5
      14097009 - Centre plate for FCC soc. out. 2gang, K.1, p. white glossy
      14097009
      Centre plate for FCC soc. out. 2gang, K.1, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability