The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.5
    • HVAC-­con­trol - Berker K.5
    • 20447104
    EAN
    4011334354741
    Packaging
    1 Piece
    • HVAC-­con­trol - Berker K.5

    Thermostat, NO contact, centre plate, time-controlled, K.5, stainl. steel, lacq. 20447104

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermostat, NO contact, centre plate, time-controlled, K.5, stainl. steel, lacq.

    20447104

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Settings
    • Comfort temper­ature setpoint
      10 - 40 °C
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      42 mm
    Power supply
    • Supply voltage
      230 V AC
    Voltage
    • Nominal voltage
      230 - 230 V
    Elec­tric current
    • Max. switching current
      10 A
    Mater­ials
    • Colour
      Stain­less steel
    Power
    • Standby power consump­tion (sol­standby)
      1.20 W
    Use condi­tions
    • Energy effi­ciency class
      IV (2%)
    Equip­ment
    • Switching temper­ature differ­ence
      0.50 K
    • Type of probe
      Sensor with resistor
    • Type of display
      LCD
    • Summer­-/win­ter­time switchover
      Yes
    Screen
    • With ambient temper­ature display
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt (English)
    PDF
    3,54 MB
    REACH declaration 20447104
    PDF
    RoHS report 20447104
    PDF

    Downloads

    • Image 20447104  | Hager

      Product Image 20447104

    • Product datasheet

      Image Hager Product data sheet 20447104  | Hager

      Hager Product data sheet 20447104

      Thermostat, NO contact, centre plate, time-controlled, K.5, stainl. steel, lacq.

      PDF
    • Installation manual

      Image Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)  | Hager

      Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)

      Installation manual en-GB 2015-08-20

      PDF
      971,74 kB
      Image Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)  | Hager

      Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)

      Installation manual en-GB 2023-08-14

      PDF
      536,51 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-01-19

      PDF
      156,56 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-01-19

      PDF
      155,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      75941001 - Sensor insert, KNX
      75941001
      Sensor insert, KNX
    • 2
      75940489 - Central plate for sensor insert, S.1/B.3/B.7, p. white matt/velvety
      75940489
      Central plate for sensor insert, S.1/B.3/B.7, p. white matt/velvety
    • 3
      3037 - Intermediate switch, light control
      3037
      Intermediate switch, light control
    • 4
      3036 - Change-over switch 10AX 250V~, Light control
      3036
      Change-over switch 10AX 250V~, Light control
    • 5
      5031 -  Rocker push-button NO contact Module insert
      5031
      Rocker push-button NO contact Module insert

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability