The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Sockets - Berker S.1
    • 47511909
    EAN
    4011334235682
    Packaging
    10 Pieces
    • Sockets - Berker S.1

    SCHUKO soc. out. hinged cover, S.1/B.3/B.7, p. white, matt, plastic 47511909

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc. out. hinged cover, S.1/B.3/B.7, p. white, matt, plastic

    47511909

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth flush-­mounted boxes
      35 mm
    • Built-in depth
      32 mm
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      Screw mounting, Claw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Self-closing hinged cover
    Capa­city
    • Number of modules
      1
    Safety
    • With enhanced contact protec­tion
      No
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 47511909
    PDF
    RoHS report 47511909
    PDF

    Downloads

    • Image 47511909  | Hager

      Product Image 47511909

    • Product datasheet

      Image Hager Product data sheet 47511909  | Hager

      Hager Product data sheet 47511909

      SCHUKO soc. out. hinged cover, S.1/B.3/B.7, p. white, matt, plastic

      PDF
    • Declaration of performance

      Image Declaration of performance en-GB 2026-02-20  | Hager

      Declaration of performance en-GB 2026-02-20

      PDF
      630,03 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1137

      PDF
      484,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      41091404 - SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,B.7,al.lacq.
      41091404
      SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., B.7, al.lacq.
    • 2
      47431922 - SCHUKO soc. out. "EDV" imprint, S.1/B.3/B.7, red matt
      47431922
      SCHUKO soc. out. "EDV" imprint, S.1/B.3/B.7, red matt
    • 3
      47431404 - SCHUKO soc. out., B.7, al., matt, lacq.
      47431404
      SCHUKO soc. out., B.7, al., matt, lacq.
    • 4
      41091606 - SCHUKO soc.out. LED orient.,enhncd contact prot.,screw-in lift ,B3/7,ant.,lacq
      41091606
      SCHUKO soc.out. LED orient., enhncd contact prot., screw-in lift , B3/7, ant., lacq
    • 5
      47428989 - SCHUKO soc. out. cover plate, S.1, p. white glossy
      47428989
      SCHUKO soc. out. cover plate, S.1, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability