The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Light control
  • Switches/push buttons and covers
  • 16268982
  • Switch ranges - func­tion

Rocker, lab. field, S.1, white glossy 16268982

EAN
4011334277248
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rocker, lab. field, S.1, white glossy

16268982

  • Accessories
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
5036
5036
Push-button change-over contact illuminated
Add to a list
Add to a list
3036
3036
Change-over switch 10AX 250V~, Light control
Add to a list
Add to a list
3037
3037
Intermediate switch, light control
Add to a list
Add to a list

Compatible products

  • Referenced by 15 products available

Referenced by

  • 10149909

    Frame 4gang, S.1, p. white, matt, plastic

    0.00 €  / *
  • 10148989

    Frame 4gang, S.1, p. white glossy

    0.00 €  / *
  • 10148982

    Frame 4gang, S.1, white glossy

    0.00 €  / *
  • 10139909

    Frame 3gang, S.1, p. white, matt, plastic

    0.00 €  / *
  • 10129909

    Frame 2gang, S.1, p. white, matt, plastic

    0.00 €  / *
  • 10128989

    Frame 2gang, S.1, p. white glossy

    0.00 €  / *
  • 10128982

    Frame 2gang, S.1, white glossy

    0.00 €  / *
  • 13098989

    Frame l. cut-out, S.1, p. white glossy

    0.00 €  / *
  • 10159909

    Frame 5gang, S.1, p. white, matt, plastic

    0.00 €  / *
  • 10158989

    Frame 5gang, S.1, p. white glossy

    0.00 €  / *
  • 10158982

    Frame 5gang, S.1, white glossy

    0.00 €  / *
  • 5031

    Rocker push-button NO contact Module insert

    0.00 €  / *
  • 5036

    Push-button change-over contact illuminated

    0.00 €  / *
  • 3036

    Change-over switch 10AX 250V~, Light control

    0.00 €  / *
  • 3037

    Intermediate switch, light control

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Mater­ials
  • Colour
    White
  • RAL code
    1013
  • Surface finish
    Glossy
  • Material
    Duro­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    54.90 mm
  • Width
    55.70 mm
  • Depth
    22 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    No
Accessories
  • Has labelling field
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02
  • Related Systems
    S.x/B.x

Downloads

  • Image 16268982  | Hager

    Product Image 16268982

  • Product datasheet

    Image Hager Product data sheet 16268982  | Hager

    Hager Product data sheet 16268982

    Rocker, lab. field, S.1, white glossy

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-27

    PDF
    244,73 kB
More documentation

Discover more of this product range

    5
  • 1
    16276089 - Rocker 2gang, lens, Q.x, p. white velvety
    16276089
    Rocker 2gang, lens, Q.x, p. white velvety
  • 2
    14377009 - Rocker 2gang, redlens , K.1, p. white glossy
    14377009
    Rocker 2gang, redlens , K.1, p. white glossy
  • 3
    14377003 - Rocker 2gang, redlens , K.5, al., matt, lacq.
    14377003
    Rocker 2gang, redlens , K.5, al., matt, lacq.
  • 4
    16272089 - Rocker 2gang, clearlens, R.1/R.3, p. white glossy
    16272089
    Rocker 2gang, clearlens, R.1/R.3, p. white glossy
  • 5
    16272045 - Rocker 2gang, clearlens, R.1/R.3, black glossy
    16272045
    Rocker 2gang, clearlens, R.1/R.3, black glossy

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability