The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Hotel applic­a­tion - Berker S.1
    • 16401606
    EAN
    4011334221760
    Packaging
    10 Pieces
    • Hotel applic­a­tion - Berker S.1

    Centre plate imprint f. push-button f. hotel card, redlens , B.3/B.7, ant., matt 16401606

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate imprint f. push-button f. hotel card, redlens , B.3/B.7, ant., matt

    16401606

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Hotel card
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      50 mm
    • Width
      56 mm
    • Depth
      22 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      Yes
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 16401606
    PDF
    RoHS report 16401606
    PDF

    Downloads

    • Image 16401606  | Hager

      Product Image 16401606

    • Product datasheet

      Image Hager Product data sheet 16401606  | Hager

      Hager Product data sheet 16401606

      Centre plate imprint f. push-button f. hotel card, redlens , B.3/B.7, ant., matt

      PDF
    • Installation manual

      Image Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)  | Hager

      Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)

      Installation manual en-GB, de-DE, nl-NL 2014-05-28

      PDF
      785,61 kB
      Image Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)  | Hager

      Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)

      Installation manual en-GB, de-DE, nl-NL 2020-11-13

      PDF
      905,09 kB
      Image Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)  | Hager

      Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)

      Installation manual en-GB 2017-09-08

      PDF
      730,88 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-23

      PDF
      335,19 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-23

      PDF
      307,54 kB
      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-27

      PDF
      192,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      16401909 - Centre plate impr. f.push-b. f.hotel card, redlens , S.1/B.3/B.7, p.wh. m. plas.
      16401909
      Centre plate impr. f.push-b. f.hotel card, redlens , S.1/B.3/B.7, p.wh. m. plas.
    • 2
      16409909 - Relay switch centre plate for hotel card, S.1/B.3/B.7, p. white, matt, plastic
      16409909
      Relay switch centre plate for hotel card, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      16408989 - Centre plate imprint f. push-b. f. hotel card, redlens, S.1/B.3/B.7, p.white gl.
      16408989
      Centre plate imprint f. push-b. f. hotel card, redlens, S.1/B.3/B.7, p.white gl.
    • 4
      16409906 - Relay switch centre plate for hotel card, S.1/B.3/B.7, ant., matt
      16409906
      Relay switch centre plate for hotel card, S.1/B.3/B.7, ant., matt
    • 5
      16408984 - Relay switch centre plate for hotel card, S.1, al., matt, lacq.
      16408984
      Relay switch centre plate for hotel card, S.1, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability