The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Room temper­ature controller
    • 11098982
    EAN
    4011334279013
    Packaging
    10 Pieces
    • Supple­mentary products - Berker S.1
    • Room temper­ature controller
    • See more

    Intermediate ring for central plate, S.1, white glossy 11098982

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Intermediate ring for central plate, S.1, white glossy

    11098982

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • RAL code
      Similar to RAL 1013
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    Dimen­sions
    • Height
      55.60 mm
    • Width
      55.60 mm
    • Depth
      8.30 mm
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 11098982
    PDF
    RoHS report 11098982
    PDF

    Downloads

    • Image 11098982  | Hager

      Product Image 11098982

    • Product datasheet

      Image Hager Product data sheet 11098982  | Hager

      Hager Product data sheet 11098982

      Intermediate ring for central plate, S.1, white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1177

      PDF
      381,14 kB
    More documentation

    Discover more of this product range

      5
    • 1
      75441275 - KNX object thermostat, intg bus coupling unit, KNX - K.1, ant. matt, lacq.
      75441275
      KNX object thermostat, intg bus coupling unit, KNX - K.1, ant. matt, lacq.
    • 2
      80960126 - Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq.
      80960126
      Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq.
    • 3
      75941001 - Sensor insert, KNX
      75941001
      Sensor insert, KNX
    • 4
      75441279 - KNX object thermostat, intg bus coupling unit, KNX - K.1, p. white glossy
      75441279
      KNX object thermostat, intg bus coupling unit, KNX - K.1, p. white glossy
    • 5
      80960129 - Cover for KNX thermostats + room cont.s, Q.x, p. white velvety
      80960129
      Cover for KNX thermostats + room cont.s, Q.x, p. white velvety

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability