The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Blind control - Berker S.1
    • 85741182
    EAN
    4011334375036
    Packaging
    1 Piece
    • Blind control - Berker S.1

    Blind time switch, display, S.1, white glossy 85741182

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind time switch, display, S.1, white glossy

    85741182

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    85221100
    85221100
    Blind insert comf, electronics
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 13 products available

    Referenced by

    • 10238919

      Frame 3gang hor., lab. field, S.1, p. white glossy

      €0.00  / *
    • 10228919

      Frame 2gang hor., lab. field, S.1, p. white glossy

      €0.00  / *
    • 10138919

      Frame 3gang vert., lab. field, S.1, p. white glossy

      €0.00  / *
    • 10128919

      Frame 2gang vert., lab. field, S.1, p. white glossy

      €0.00  / *
    • 10149909

      Frame 4gang, S.1, p. white, matt, plastic

      €0.00  / *
    • 10148982

      Frame 4gang, S.1, white glossy

      €0.00  / *
    • 10139909

      Frame 3gang, S.1, p. white, matt, plastic

      €0.00  / *
    • 10129909

      Frame 2gang, S.1, p. white, matt, plastic

      €0.00  / *
    • 10128982

      Frame 2gang, S.1, white glossy

      €0.00  / *
    • 13098989

      Frame l. cut-out, S.1, p. white glossy

      €0.00  / *
    • 10159909

      Frame 5gang, S.1, p. white, matt, plastic

      €0.00  / *
    • 10158982

      Frame 5gang, S.1, white glossy

      €0.00  / *
    • 85221100

      Blind insert comf, electronics

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      12 - 12 V
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Power
    • Maximum switching power
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 85741182
    PDF
    RoHS report 85741182
    PDF

    Downloads

    • Image 85741182  | Hager

      Product Image 85741182

    • Product datasheet

      Image Hager Product data sheet 85741182  | Hager

      Hager Product data sheet 85741182

      Blind time switch, display, S.1, white glossy

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-05-23  | Hager

      Installation manual en-GB 2022-05-23

      PDF
      1,62 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-02-15

      PDF
      1,00 MB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-02-15

      PDF
      1023,58 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85241182 - Shutter push-button, S.1, white glossy
      85241182
      Shutter push-button, S.1, white glossy
    • 2
      85241189 - Shutter push-button, S.1/B.3/B.7, p. white glossy
      85241189
      Shutter push-button, S.1/B.3/B.7, p. white glossy
    • 3
      85241183 - Shutter push-button, S.1/B.7, al., matt, lacq.
      85241183
      Shutter push-button, S.1/B.7, al., matt, lacq.
    • 4
      16201616 - Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
      16201616
      Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
    • 5
      503520 - Blind push-button 1pole, blind control
      503520
      Blind push-button 1pole, blind control

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability