The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Blind control - Berker S.1
    • 16201919
    EAN
    4011334222422
    Packaging
    10 Pieces
    • Blind control - Berker S.1

    Rocker imprinted arrows symbol, S.1/B.3/B.7, p. white, matt, plastic 16201919

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker imprinted arrows symbol, S.1/B.3/B.7, p. white, matt, plastic

    16201919

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      54.90 mm
    • Width
      55.70 mm
    • Depth
      22 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    Config­ur­a­tion
    • With tactile symbol
      No
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB

    Downloads

    • Image 16201919  | Hager

      Product Image 16201919

    • Product datasheet

      Image Hager Product data sheet 16201919  | Hager

      Hager Product data sheet 16201919

      Rocker imprinted arrows symbol, S.1/B.3/B.7, p. white, matt, plastic

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-27

      PDF
      192,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      16251606 - Rocker 2gang imprinted arrow symbol, B.3/B.7, ant., matt
      16251606
      Rocker 2gang imprinted arrow symbol, B.3/B.7, ant., matt
    • 2
      85241183 - Shutter push-button, S.1/B.7, al., matt, lacq.
      85241183
      Shutter push-button, S.1/B.7, al., matt, lacq.
    • 3
      16258982 - Rocker 2gang imprinted arrow symbol, S.1, white glossy
      16258982
      Rocker 2gang imprinted arrow symbol, S.1, white glossy
    • 4
      16201616 - Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
      16201616
      Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
    • 5
      85741183 - Blind time switch, display, S.1/B.7, al., matt, lacq.
      85741183
      Blind time switch, display, S.1/B.7, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability