SCHUKO socket outlet/USB A-A, S.1/B.x, polar white matt 48031909
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 15 products available
Referenced by
Technical properties
-
Rated current16 A
-
Output current2,400 mA
-
Rated voltage250 V
-
Nominal voltage250 - 250 V
-
Output voltage4.75 - 5.25 V
-
Frequency50 - 50 Hz
-
Output power12 W
-
Power consumption standby0.05 W
-
ColourPolar white
-
RAL code9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Height71 mm
-
Width71 mm
-
Depth45 mm
-
Number of units1
-
Built-in depth flush-mounted boxes40 mm
-
Built-in depth32 mm
-
Connector/plug typePlug clamp
-
Mounting onFlush mounting
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting, Claw mounting
-
Connector/plug type USBAA
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
-
Has labelling fieldNo
-
Number of modules1
-
With enhanced contact protectionYes
-
Impact resistance IKIK02
-
Ingress Protection (IP) classIP20
-
With orientation lightingNo
-
With function lightingNo
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 48031909
SCHUKO socket outlet/USB A-A, S.1/B.x, polar white matt
PDF -
Installation manual
Manual for 4803xx - SCHUKO/USB socket outlet (EN-NL-SV, 2020-04)
Installation manual en-GB, nl-NL, sv-SE 2020-04-02
PDF1,08 MB
Manual for 4803xx - SCHUKO/USB socket outlet (EN-NL-SV, 2021-01)
Installation manual en-GB, nl-NL, sv-SE 2021-06-08
PDF989,63 kB
Manual for socket outlet Schuko-USB (EN, NL, SE, 2019-06)
Installation manual en-GB, nl-NL, sv-SE 2019-07-22
PDF863,72 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-03-24
PDF1,03 MB
Declaration of Conformity
Declaration of conformity International 2021-03-24
PDF1,03 MB