The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Sockets - Berker S.1
    • 6143558942
    EAN
    4011334280231
    Packaging
    10 Pieces
    • Sockets - Berker S.1
    • Combin­a­tion changeover switch/socket
    • See more

    SCHUKO socket outlet with cover plate, S.1, white glossy 6143558942

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO socket outlet with cover plate, S.1, white glossy

    6143558942

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • RAL code
      Similar to RAL 1013
    • Material
      Duro­plastic
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • With enhanced contact protec­tion
      No
    Connectivity
    • With claw mounting
      Yes
    Equip­ment
    • With round protective earth pin
      No
    • Connect­or/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    Accessories
    • Has labelling field
      No
    Texts
    • Install­a­tion mode
      For vertical mounting, Without spreader claws
    • Protec­tion
      Without enhanced contact protec­tion
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Switch S3 + outlet type 13 (kallysto.line KLK front kit -White) (English)
    PDF
    21,98 MB
    REACH declaration 6143558942
    PDF
    Hager RoHS report 6143558942
    PDF

    Downloads

    • Image 6143558942  | Hager

      Product Image 6143558942

    • Product datasheet

      Image Hager Product data sheet 6143558942  | Hager

      Hager Product data sheet 6143558942

      SCHUKO socket outlet with cover plate, S.1, white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc24-1034

      PDF
      266,86 kB
    More documentation

    Discover more of this product range

      1
    • 1
      6143568942 - SCHUKO socket outlet with cover plate, S.1, white glossy
      6143568942
      SCHUKO socket outlet with cover plate, S.1, white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability