Centre plate for pullcord switch/pullcord push-button, B.3/B.7, ant., matt 11461606
Technical properties
Architecture
-
Control/operation elementPull cord
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Depth24.50 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 11461606
Centre plate for pullcord switch/pullcord push-button, B.3/B.7, ant., matt
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1178
PDF374,33 kB
More documentation