The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Supple­mentary products - Berker S.1
    • 10098982
    EAN
    4011334276807
    Packaging
    20 Pieces
    • Supple­mentary products - Berker S.1

    Blind plugwithCentre plate, S.1, white glossy 10098982

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind plugwithCentre plate, S.1, white glossy

    10098982

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • RAL code
      Similar to RAL 1013
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      11.60 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Claw mounting, Screw connec­tion
    • With claw mounting
      No
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with centre piece
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 10098982
    PDF
    RoHS report 10098982
    PDF

    Downloads

    • Image 10098982  | Hager

      Product Image 10098982

    • Product datasheet

      Image Hager Product data sheet 10098982  | Hager

      Hager Product data sheet 10098982

      Blind plugwithCentre plate, S.1, white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1180

      PDF
      387,06 kB
    More documentation

    Discover more of this product range

      5
    • 1
      6710091404 - Blind plug centre plate, B.7, al., matt, lacq.
      6710091404
      Blind plug centre plate, B.7, al., matt, lacq.
    • 2
      10091909 - Blind plug centre plate, S.1/B.3/B.7, p. white, matt, plastic
      10091909
      Blind plug centre plate, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      6710091606 - Blind plug centre plate, base + spreader claws, B.3/B.7, ant., matt
      6710091606
      Blind plug centre plate, base + spreader claws, B.3/B.7, ant., matt
    • 4
      10098919 - Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white glossy
      10098919
      Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white glossy
    • 5
      6710098982 - Blind plug centre plate, base + spreader claws, S.1, white glossy
      6710098982
      Blind plug centre plate, base + spreader claws, S.1, white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability