The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Supple­mentary products - Berker S.1
    • 6710091606
    EAN
    4011334276609
    Packaging
    10 Pieces
    • Supple­mentary products - Berker S.1

    Blind plug centre plate, base + spreader claws, B.3/B.7, ant., matt 6710091606

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind plug centre plate, base + spreader claws, B.3/B.7, ant., matt

    6710091606

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      41.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Claw mounting, Screw connec­tion
    • With claw mounting
      Yes
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with centre piece
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 6710091606
    PDF
    Hager RoHS report 6710091606
    PDF

    Downloads

    • Image 6710091606  | Hager

      Product Image 6710091606

    • Product datasheet

      Image Hager Product data sheet 6710091606  | Hager

      Hager Product data sheet 6710091606

      Blind plug centre plate, base + spreader claws, B.3/B.7, ant., matt

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1180

      PDF
      387,06 kB
    More documentation

    Discover more of this product range

      5
    • 1
      6710098982 - Blind plug centre plate, base + spreader claws, S.1, white glossy
      6710098982
      Blind plug centre plate, base + spreader claws, S.1, white glossy
    • 2
      11099089 - Adapter ring for centre plate 50 x 50 mm, S.1/B.3/B.7, p. white glossy
      11099089
      Adapter ring for centre plate 50 x 50 mm, S.1/B.3/B.7, p. white glossy
    • 3
      11091616 - Adapter ring for centre plate 50 x 50 mm, B.3/B.7, ant., matt
      11091616
      Adapter ring for centre plate 50 x 50 mm, B.3/B.7, ant., matt
    • 4
      10091919 - Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white, matt, plastic
      10091919
      Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white, matt, plastic
    • 5
      10098982 - Blind plugwithCentre plate, S.1, white glossy
      10098982
      Blind plugwithCentre plate, S.1, white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability