The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Blind control - Berker S.1
    • 16258989
    EAN
    4011334278351
    Packaging
    10 Pieces
    • Blind control - Berker S.1

    Rocker 2gang imprinted arrow symbol, S.1/B.3/B.7, p. white glossy 16258989

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker 2gang imprinted arrow symbol, S.1/B.3/B.7, p. white glossy

    16258989

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      54.90 mm
    • Width
      55.70 mm
    • Depth
      22 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Config­ur­a­tion
    • With tactile symbol
      No
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration 16258989
    PDF
    RoHS report 16258989
    PDF

    Downloads

    • Image 16258989  | Hager

      Product Image 16258989

    • Product datasheet

      Image Hager Product data sheet 16258989  | Hager

      Hager Product data sheet 16258989

      Rocker 2gang imprinted arrow symbol, S.1/B.3/B.7, p. white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1236

      PDF
      387,35 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85241182 - Shutter push-button, S.1, white glossy
      85241182
      Shutter push-button, S.1, white glossy
    • 2
      85241189 - Shutter push-button, S.1/B.3/B.7, p. white glossy
      85241189
      Shutter push-button, S.1/B.3/B.7, p. white glossy
    • 3
      85241183 - Shutter push-button, S.1/B.7, al., matt, lacq.
      85241183
      Shutter push-button, S.1/B.7, al., matt, lacq.
    • 4
      16201616 - Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
      16201616
      Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
    • 5
      503520 - Blind push-button 1pole, blind control
      503520
      Blind push-button 1pole, blind control

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability