The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Commu­nic­a­tion tech­no­logy - Berker S.1
    • 3315321606
    EAN
    4011334330035
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker S.1

    3 x Cinch/S-Video soc. out., B.3/B.7, ant., matt 3315321606

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 x Cinch/S-Video soc. out., B.3/B.7, ant., matt

    3315321606

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Cinch, S-video
    • Number of connec­tions
      4
    Frequency
    • Frequency video
      160 MHz
    • Audio frequency
      20 - 20 Hz
    Mater­ials
    • Colour
      Anthra­cite
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      38 mm
    • Built-in depth flush-­mounted boxes
      0
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Shielded
      Yes
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 3315321606
    PDF
    Hager RoHS report 3315321606
    PDF

    Downloads

    • Image 3315321606  | Hager

      Product Image 3315321606

    • Product datasheet

      Image Hager Product data sheet 3315321606  | Hager

      Hager Product data sheet 3315321606

      3 x Cinch/S-Video soc. out., B.3/B.7, ant., matt

      PDF
    • Installation manual

      Image Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)  | Hager

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

      Installation manual en-GB, de-DE 2023-01-06

      PDF
      3,31 MB
      Image Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)  | Hager

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

      Installation manual en-GB, de-DE 2023-04-13

      PDF
      3,31 MB
    More documentation

    Discover more of this product range

      5
    • 1
      3315428982 - High definition soc. out., S.1, white glossy
      3315428982
      High definition soc. out., S.1, white glossy
    • 2
      10191404 - Centre plate for cable out., B.7, al., matt, lacq.
      10191404
      Centre plate for cable out., B.7, al., matt, lacq.
    • 3
      10191909 - Centre plate for cable out., S.1/B.3/B.7, p. white, matt, plastic
      10191909
      Centre plate for cable out., S.1/B.3/B.7, p. white, matt, plastic
    • 4
      3315408989 - VGA soc. out., S.1/B.3/B.7, p. white glossy
      3315408989
      VGA soc. out., S.1/B.3/B.7, p. white glossy
    • 5
      12038989 - Centre plate for aerial soc. 2-/3hole, S.1/B.3/B.7, p. white glossy
      12038989
      Centre plate for aerial soc. 2-/3hole, S.1/B.3/B.7, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability