Frame 1gang, Q.7 , polarwhite velvety 10116189
Login to create a product list
You need to be logged into your myHager account to create product lists
Also available in
Complete your system
Optional accessories
-
Central piece for communication technology 48 products available -
Socket outlet 106 products available -
Rocker 57 products available -
Insert for communication technology 6 products available
Compatible products
-
Referenced by 3 products available
Complete your system
- Central piece for communication technology
- Socket outlet
- Rocker
- Insert for communication technology
- Sensor element for movement sensor
- Time switch for bus system
- Movement sensor basic element
- Touch rocker for bus system
- Accessories/spare parts for domestic switching devices
- Information light signal for domestic switching devices
- Transition adapter for domestic switching devices
- Centre piece for dimmer
- Room thermostat
- Antenna socket box
- Movement sensor for bus system
- Venetian blind control unit
- Accessories/spare parts for bus system
- Centre piece for switch or push button
- Push-switch button
- Intelligent control element
- Dimmer
- Centre piece for time switch
- Central plate for information light signal insert
- Automatic controller for lighting control system
- Cover for push button
- Electronic switch
- Blind cover
- Centre piece for blank cover
- Room clock thermostat
- Rocker switch
- Data communication connection box copper (twisted pair)
- Centre piece for room thermostat
- Touch sensor for bus system
- Bus coupler for bus system
-
149209Central plate f. fibre-optic couplings Simplex ST, com-tech, p.white glossy
-
6810336084 -
142702Central plate for 3 MINI-COM modules, com-tech, white glossy
-
12036084Centre plate for aerial socket 2- and 3-hole, Q.x, alu velvety, lacquered
-
12036086Centre plate for aerial soc. 2-hole, Q.x, ant. velvety, lacq.
-
12036089Centre plate for aerial soc. 2-hole, Q.x, p. white velvety
-
6110366086Centre plate for PTT soc. out. "Netherl+s", Q.1/Q.3, ant. velvety, lacq.
-
14641404Central plate 2gang for Krone jacks, com-tech, al., matt, lacq.
-
14641606Central plate 2gang for Krone jacks, com-tech, ant., matt
-
14641909Central plate 2gang for Krone jacks, com-tech, p. white matt/velvety
-
149202Central plate for fibre-optic couplings Simplex ST, com-tech, white glossy
-
14631909Central plate 2gang for AMP jacks, com-tech, p. white matt/velvety
-
14921909Central plate f. fibre-optic coupl.s Simplex ST, com-tech, p.white matt/velvety
-
146102Central plate for Reichle&De-Massari double module, com-tech, white glossy
-
147202Central plate for Reichle&De-Massari single modules, com-tech, white glossy
-
14721404Central plate f. Reichle&De-Massari single modules, com-tech, al. matt lacq.
-
14721606Central plate for Reichle&De-Massari single modules, com-tech, ant., matt
-
14721909Central plate f. Reichle&DeMassari single module, com-tech, p.white matt velvety
-
146302Central plate 2gang for AMP jacks, com-tech, white glossy
-
146309Central plate 2gang for AMP jacks, com-tech, p. white glossy
-
41436084SCHUKO socket outlet w. screw-in lift terminals, Q.x, alu velvety, lacquered
-
7341236086SCHUKO socket outlet, Q.1/Q.3/Q.7, anthracite velvety, lacquered
-
6765096084Socket outlet with earthing pin and control LED, Q.x alu velvety, lacquered
-
6765096086Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, ant.velv
-
6765096089Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, wh velv
-
41236084SCHUKO sock. outl. w. cont.prot. a. screw-in term., Q.x, alu velvety, lacq.
-
41236086SCHUKO soc.out., enhncd contact prot., screw-in lift term., Q.x, ant.velv.lacq.
-
41236089SCHUKO soc.out., enhncd contact prot., screw-in lift term., Q.x, p.wh.velv.
-
41436012SCHUKO soc. out., screw-in lift terminals, Q.x, red velvety
-
41436013SCHUKO soc. out., screw-in lift terminals, Q.x, green velvety
-
41436014SCHUKO soc. out., screw-in lift terminals, Q.x, orange velvety
-
47276089SCHUKO soc. out. 45°, Q.x, p. white velvety
-
41436086SCHUKO soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
-
41436089SCHUKO soc. out., screw-in lift terminals, Q.x, p. white velvety
-
47236084SCHUKO socket outlet w. enhanced contact protection, Q.x, alu velvety, lacq.
-
47436012SCHUKO soc. out., Q.x, red velvety
-
47436013SCHUKO soc. out., Q.x, green velvety
-
47436014SCHUKO soc. out., Q.x, orange velvety
-
47436084SCHUKO socket outlet, Q.x, alu velvety, lacquered
-
47276084Socket outlet 45°, Q.x, alu velvety, lacquered
-
16256089Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
-
16206086Rocker, Q.x, ant. velvety, lacq.
-
16966089Rocker , l.lab. field, lens, Q.1/Q.3, p. white velvety
-
16516069Rocker f.accessible const., tactile symb. f.door, redlens, Q.x, p.white velv.
-
16516059Rocker f.accessible const., tactile symb. f.bell, redlens, Q.x, p.white velv.
-
16516049Rocker f.accessible const., tactile symb. f.light, redlens, Q.x, p.white velv.
-
16216074Rocker w. 2 lenses attached and imprinted light symbol, Q.x, alu velvety, lacq.
-
16216076Rocker imprinted symbol for light, lens, Q.1/Q.3, ant. velvety, lacq.
-
16216079Rocker imprinted symbol for light, lens, Q.1/Q.3, p. white velvety
-
16256084Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
-
16256086Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
-
16276089Rocker 2gang, lens, Q.x, p. white velvety
-
16216084Rocker with 2 lenses attached, Q.x, aluminium velvety, lacquered
-
16216086Rocker, lens, Q.x, ant. velvety, lacq.
-
16216089Rocker, lens, Q.x, p. white velvety
-
16656084Rocker 3gang, Q.1/Q.3/Q.7, aluminium velvet, lacquered
-
16656086Rocker 3gang, Q.1/Q.3, ant. velvety, lacq.
-
16656089Rocker 3gang, Q.1/Q.3, p. white velvety
-
16206084Rocker, Q.x, aluminium velvet, lacquered
-
16276084Rockers with lens, Q.x, aluminium velvety, lacquered
-
3315426089High definition soc. out., Q.x, p. white velvety
-
3315426086High definition soc. out., Q.x, ant. velvety, lacq.
-
3315426084High definition socket outlet Q.x alu velvety, lacquered
-
3315436089High definition soc. out. 90° plug connection, Q.x, p. white velvety
-
3315436086High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
-
3315436084High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.
-
85341229IR motion det. comf 1.1 m, Q.x, p. white velvety
-
85341226IR motion det. comf 1.1 m, Q.x, ant. velvety, lacq.
-
85341224IR motion detector comfort 1.1 m, Q.x alu velvety, lacquered
-
85341129Motion det. 1.1 m, Q.x, p. white velvety
-
85341126Motion det. 1.1 m, Q.x, ant. velvety, lacq.
-
85341124Motion detector 1.1 m Q.x polar white, glossy
-
85342129Motion det. 2.2 m, Q.x, p. white velvety
-
85342126Motion det. 2.2 m, Q.x, ant. velvety, lacq.
-
85342124Motion detector 2.2 m Q.x alu velvety lacquered
-
85342229IR motion det. comf 2.2 m, Q.x, p. white velvety
-
85342226IR motion det. comf 2.2 m, Q.x, ant. velvety, lacq.
-
85342224IR motion detector comfort 2.2 m, Q.x alu velvety, lacquered
-
85145129KNX radio button 1gang quicklink, Q.x, p. white velvety
-
85145126KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
-
85145124KNX radio button 1gang quicklink Q.x alu velvety, lacquered
-
85146129KNX radio button 2gang quicklink, Q.x, p. white velvety
-
85146126KNX radio button 2gang quicklink, Q.x, ant. velvety, lacq.
-
85146124KNX radio button 2gang quicklink Q.x alu velvety, lacquered
-
85648129KNX radio button 4gang quicklink, Q.x, p. white velvety
-
85648126KNX radio button 4gang quicklink, Q.x, ant. velvety, lacq.
-
85648124KNX radio button 4gang quicklink Q.x alu velvety, lacquered
-
29526089LED signal light, red/green lighting, Q.x, p. white velvety
-
29526086LED signal light, red/green lighting, Q.x, ant. velvety, lacq.
-
29526084LED signal light, red/green lighting Q.x alu velvety, lacquered
-
29536089LED signal light, white lighting, Q.x, p. white velvety
-
29536086LED signal light, white lighting, Q.x, ant. velvety, lacq.
-
29536084LED signal light, white lighting Q.x alu velvety, lacquered
-
11096084 -
11096086Intermediate ring for central plate, Q.x, ant. velvety, lacq.
-
11096089Intermediate ring for central plate, Q.x, p. white velvety
-
11096079Adapter ring for centre plate 50 x 50 mm, Q.x, p. white velvety
-
11096076Adapter ring for centre plate 50 x 50 mm, Q.x, ant. velvety, lacq.
-
11096074Adapter ring for centre plate 50 x 50 mm Q.x alu velvety, lacquered
-
20266084Thermostat w. change-over contact and centre plate, Q.x, alu velvety, lacq.
-
20266086Thermostat, change-over contact, centre plate, Q.x, ant. velvety, lacq.
-
20266089Thermostat, change-over contact, centre plate, Q.x, p. white velvety
-
20316089Temp. cont., NCcontact, Cen. plate, 24V AC/DC, rocker switch, Q.1/Q.3, p.wh.velv.
-
20316086Temp. cont., NCcontact, Cen. plate, 24V AC/DC, rocker switch, Q.1/Q.3, ant.velv.lacq.
-
20316084therm. 24 V w. NC cont., Centre pl., rocker sw. a. LED, Q.x, alu velvety lacq.
-
20346089Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., Q1/3
-
20346086Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., Q1/3, ant.
-
20346084Floor thermostat w. NO cont., Centre pl., rocker switch, Q.x alu velvety, lacq.
-
20306084therm. w. NC cont., Centre pl., rocker switch a. LED, Q.x, alu velvety, lacq.
-
20306086Thermostat, NC contact, centre plate, rocker switch, Q.1/Q.3, ant. velvety lacq.
-
20306089Thermostat, NC contact, centre plate, rocker switch, Q.1/Q.3, p. white velvety
-
85345129KNX radio motion det. comf 1.1 m quicklink, Q.x, p. white velvety
-
85345126KNX radio motion det. comf 1.1 m quicklink, Q.x, ant. velvety, lacq.
-
85345124KNX radio motion detector comfort 1.1 m quicklink Q.x alu velvety, lacquered
-
85346126KNX radio motion det. comf 2.2 m quicklink, Q.x, ant. velvety, lacq.
-
85241129Shutter push-button, Q.x, p. white velvety
-
85241126Shutter push-button, Q.x, ant. velvety, lacq.
-
85241124Blind button Q.x alu velvety, lacquered
-
85221100Blind insert comf, electronics
€0.00 / * -
85741124Blind time switch Q.x alu velvety, lacquered
-
85741129Blind time switch, display, Q.x, p. white velvety
-
85741126Blind time switch, display, Q.x, ant. velvety, lacq.
-
1096608600Centre plate rotary knob 3-step switch, neutral pos, Q.x , anthr velv, lac
-
11466084 -
11466086Centre plate f. pullcord switch/ push-button, Q.x, ant. velvety lacq.
-
11466089Centre plate for pullcord switch/pullcord push-button, Q.x, p. white velvety
-
11506084 -
11506086 -
11506089 -
15066084Centre pl. f. key switch/key push-button f. blinds, Q.x, alu velvety, lacq.
-
15066086Centre plate f. key push-button f. blinds/key switch, Q.x, ant.velvety lacq.
-
15066089Centre plate f. key push-button f. blinds/key switch, Q.x, p.white velvety
-
1084608900Centre plate rotary knob 3-step switch, Berker Q.x, polar white velvety
-
1080608900Centre plate rotary knob rotary switch blinds, Berker Q.x, pol white velvety
-
1096608900Centre plate rotary knob 3-step switch neutral position, Q.x pol wh velv
-
15076084Centre plate for key switch/key push-button, Q.x, alu velvety, lacquered
-
15076086Centre plate for key switch/key push-button, Q.x, ant. velvety, lacq.
-
15076089Centre plate for key switch/key push-button, Q.x, p. white velvety
-
1083608600Centre plate lock key switch blinds imprint Berker Q.x anthracite velvety
-
1082608900Centre plate lock + push lock function blind switch, key remov, Q.x, pol wh
-
1081608600Centre plate lock key switch blinds imprint Berker Q.x anthracite velvety
-
1081608900Centre plate lock key switch blinds imprint Berker Q.x polar white velvety
-
16406089Centre plate imprint f. push-b. f. hotel card, redlens , Q.x, p.white velv.
-
16406086Centre plate imprint f. push-b. f. hotel card, redlens, Q.x, ant.velv.lacq.
-
16406084Hotel card switch cover with imprint and orange lens Q.x alu velvety, lacquered
-
16406099Relay switch centre plate for hotel card, Q.x, p. white velvety
-
16406096Relay switch centre plate for hotel card, Q.x, ant. velvety, lacq.
-
16406094Relay switch w. centre plate f. hotel card Q.x alu velvety. lacquered
-
503150Push-button, NO contact for installation in hollow walls, Module inserts
-
2873Rotary dimmer LV with soft-lock house electronics
-
2973Universal rotary dimmer (R, L, C, LED), light control
-
296110Universal rotary dimmer comfort (R, L, C, LED), soft-lock, light control
-
296210Extension unit insert for universal rotary dimmer comfort, soft-l., light cont.
-
2909Rotary dimmer (R, LED), light control
-
85421100Universal Push button Dimmer 1gang (R, L, C, LED)
€0.00 / * -
85421200Universal Push button Dimmer Comfort 1gang (R, L, C, LED)
-
85422100Universal touch dimmer 2gang, electronics
€0.00 / *
-
80960229Cover for 1gang for push-button module, clearlens, Q.x, p. white velvety
-
80960226Cover for 1gang for push-button module, clearlens, Q.x, ant. velvety, lacq.
-
80960329Cover for 2gang for push-button module, clearlenses, Q.x, p. white velvety
-
80960326Cover f. 2gang f. push-button module, clearlenses, Q.x, ant. velvety, lacq.
-
10096089Blind plug centre plate, Q.x, p. white velvety
-
10096086Blind plug centre plate, Q.x, ant. velvety, lacq.
-
10096084Blind plug with centre plate Q.x alu velvety, lacquered
-
10096079Blind plug centre plate, screw-on, Q.x, p. white velvety
-
10096076Blind plug centre plate, screw-on, Q.x, ant. velvety, lacq.
-
10096074Blind plug with centre plate and screw fastening Q.x alu velvety, lacquered
-
6710096089Blind plug centre plate, base + spreader claws, Q.x, p. white velvety
-
6710096086Blind plug centre plate, base + spreader claws, Q.x, ant. velvety, lacq.
-
6710096084Blind plug with centre plate Q.x alu velvety, lacquered
-
80141170Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
-
80143329Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
-
80144329Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
-
80142329Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
-
80142170Push-button module 2gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
-
80141329Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
-
80143321KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
-
80143326Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
-
80141321KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
-
80144321KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq
€0.00 / * -
80141326Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
-
80144326Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
-
80142321KNX pb 2g fm, lab, RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
€0.00 / * -
80142326Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
Technical properties
-
Number of gangs1
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
-
Surface finishVelvety
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
-
Height95.20 mm
-
Width95.20 mm
-
Depth9.90 mm
-
Has labelling fieldNo
-
Mounting-/Connection PositionHorizontal, Vertical
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
Discover more of this product range
-
5
-
1
10116106Frame 1gang, Q.7, anthracite velvety, lacquered for illumination -
2
10156186Frame 5gang, Q.7 , anthracite velvety, lacquered -
3
13096079Frame with large cut-out, glass pw. -
4
10236083Frame 3gang, stainless Steel brushed, horizontal -
5
10246083Frame 4gang, stainless Steel brushed, horizontal