Central plate for Reichle&De-Massari double module, com-tech, white glossy 146102
EAN-Nr.
4011334169796
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
11098982
Intermediate ring for central plate, S.1, white glossy
Compatible products
-
Referenced by 346 products available
Referenced by
Technical characteristics
Connection
-
Connector/plug typeModular jack
-
Number of connections2
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialMetal, Plastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth25 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsK.x, Q.x, S.x/B.x
Downloads
More documentation