Rotary potentiometer DALI, Tunable white, soft-lock, light control 2997
Complete your system
Must-have accessories
See All (19)Compatible products
-
Referenced by 499 products available
Accessories mandatory
Referenced by
Technical properties
Frequency
-
Frequency50 - 60 Hz
Lighting
-
Colour temperature2,000 - 10,000 K
Connectivity
-
Dimming DALIYes
Dimensions
-
Diameter axis4 mm
-
Built-in depth31 mm
-
Height71 mm
-
Width71 mm
-
Depth50 mm
Texts
-
LightingE.g. fluorescent lamps, NV-halogen lamps and LED
-
Type of connectionWith screw terminals
-
FuseShort-circuit and overload-proof (electronic fuse)
Data act compliance
-
Is generating dataYes
-
Data typesBasic information, Dimming level control, On/Off status
-
Data formatsDALI
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceNo
-
Related SystemsK.x, Q.x, R.x, S.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 2997
Rotary potentiometer DALI, Tunable white, soft-lock, light control
PDF -
Installation manual
Manual for 2997-2998 - Rotary potentiometer DALI, Tunable white (EN, 2019-04)
Installation manual en-GB 2020-01-01
PDF337,82 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-03-05
PDF898,01 kB
Declaration of Conformity
Declaration of conformity International 2021-03-05
PDF208,78 kB
More documentation