The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Dimmers - Berker S.1
    • 11309909
    EAN
    4011334232483
    Packaging
    10
    • Dimmers - Berker S.1
    • Dimmers - Berker B.7
    • See more

    Cover plate f.rot. dimmer/potentiometer, setting knob, S.1, p.white matt plastic 11309909

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover plate f.rot. dimmer/potentiometer, setting knob, S.1, p.white matt plastic

    11309909

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Architecture
    • Control/operation element
      Rotative
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      80.30 mm
    • Width
      80.40 mm
    • Depth
      11.60 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 11309909
    PDF
    RoHS report 11309909
    PDF

    Downloads

    • Image 11309909  | Hager

      Product Image 11309909

    • Product datasheet

      Image Hager Product data sheet 11309909  | Hager

      Hager Product data sheet 11309909

      Cover plate f.rot. dimmer/potentiometer, setting knob, S.1, p.white matt plastic

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      85142185 - Button 2gang, S.1/B.3/B.7, ant. matt, lacq.
      85142185
      Button 2gang, S.1/B.3/B.7, ant. matt, lacq.
    • 2
      11308982 - Cover plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
      11308982
      Cover plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
    • 3
      11308989 - Cover plate f. rot. dimmer/rot. potentiometer, setting knob, S.1, p.white glossy
      11308989
      Cover plate f. rot. dimmer/rot. potentiometer, setting knob, S.1, p.white glossy
    • 4
      16331404 - Centre plate for mechanical timer, B.7, al., matt, lacq.
      16331404
      Centre plate for mechanical timer, B.7, al., matt, lacq.
    • 5
      85142182 - Button 2gang, S.1, white glossy
      85142182
      Button 2gang, S.1, white glossy

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group