Complete your system
Must-have accessories
Compatible products
-
Referenced by 145 products available
Referenced by
Technical characteristics
-
Number of channels4
-
Transmitter duty cycle1 %
-
With bus system KNX radioYes
-
Receiver category2
-
Operating temperature-5 - 45 °C
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
FunctionEasy additional functions: +6 scenes, on/off operating mode, 1 up/down button control, Configurable transmission and/or reception behaviour, Reset function (to factory setting)
-
ProtectionWith dismantling protection
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 85146124
KNX radio button 2gang quicklink Q.x alu velvety, lacquered
PDF -
Installation manual
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (EN, 2022-04)
Installation manual en-GB 2022-04-28
PDF701,40 kB -
KNX product database
KNX Database (from ETS3) for 851461xx - KNX radio button 2gang quicklink (V102)
KNX product database International 2020-01-01
VD521,91 MBKNX Database (from ETS4) for 851461xx - KNX radio button 2gang quicklink (V102)
KNX product database International 2020-01-01
KNXPROD18,32 MB -
Application Guide
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (EN, vers. 6T8011-52A)
Application Guide en-GB, pl-PL 2013-01-10
PDF2,04 MB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-06-17
PDF311,67 kB
Declaration of Conformity
Declaration of conformity International 2021-06-17
PDF323,84 kB