Z-ST M KNL F KS Q1 ALU LACK 11506084
EAN-Nr.
4011334443018
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
386201
Rotary switch 2pole off, light control
Compatible products
-
Referenced by 145 products available
Referenced by
Technical characteristics
Materials
-
ColourAluminium
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
Dimensions
-
Height58 mm
-
Width58 mm
-
Depth23 mm
Connectivity
-
Mounting typeClamp mounting, Screw connection
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation