The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building management system KNX
    • Push buttons & Sensors
    • Push button sensors
    • 80142321
    EAN
    4011334449430
    Packaging
    1 Piece
    Data Act Notice
    • Push button sensors

    KNX pb 2g fm, lab, RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq 80142321

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX pb 2g fm, lab, RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq

    80142321

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    80040011
    80040011
    Bus coupling unit flush-mtd, ext. temp. sensor, KNX
    Add to a list
    Add to a list
    80040001
    80040001
    Bus coupling unit flush-mtd, ext. temp. sensor, KNX
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 130 products available

    Referenced by

    • 10126014

      Frame 2gang with labelling field vertical Q.1 alu velvety, lacquered

      €0.00  / *
    • 10146076

      Frame 4gang, glass black

      €0.00  / *
    • 10136076

      Frame 3gang, glass black

      €0.00  / *
    • 10156079

      Frame 5gang, glass polarwhite

      €0.00  / *
    • 10146079

      Frame 4gang, glass polarwhite

      €0.00  / *
    • 10136079

      Frame 3gang R.7 glass, polar white

      €0.00  / *
    • 10156094

      Frame 5gang Q.3 alu velvety, lacquered

      €0.00  / *
    • 10156096

      Frame 5gang, Q.3, ant. velvety, lacq.

      €0.00  / *
    • 10156099

      Frame 5gang, Q.3, p. white velvety

      €0.00  / *
    • 10256014

      Frame 5gang with labelling field horizontal Q.1 alu velvety, lacquered

      €0.00  / *
    • 10246014

      Frame 4gang with labelling field horizontal Q.1 alu velvety, lacquered

      €0.00  / *
    • 10236014

      Frame 3gang with labelling field horizontal Q.1 alu velvety, lacquered

      €0.00  / *
    • 10226014

      Frame 2gang with labelling field horizontal Q.1 alu velvety, lacquered

      €0.00  / *
    • 10156014

      Frame 5gang with labelling field vertical Q.1 alu velvety, lacquered

      €0.00  / *
    • 10146014

      Frame 4gang with labelling field vertical Q.1 alu velvety, lacquered

      €0.00  / *
    • 10136014

      Frame 3gang with labelling field vertical Q.1 alu velvety, lacquered

      €0.00  / *
    • 10226016

      Frame 2gang hor., lab. field, Q.1, ant. velvety, lacq.

      €0.00  / *
    • 10116016

      Frame 1gang, lab. field, Q.1, ant. velvety, lacq.

      €0.00  / *
    • 10156019

      Frame 5gang vert., lab. field, Q.1, p. white velvety

      €0.00  / *
    • 10236016

      Frame 3gang hor., lab. field, Q.1, ant. velvety, lacq.

      €0.00  / *

    Technical properties

    Installation, mounting
    • Mounting on
      Flush mounting
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Electric current
    • Bus current consumption data transfer
      20 mA
    Functions
    • With room temperature controller
      Yes
    Dimensions
    • Height
      58.70 mm
    • Width
      58.70 mm
    • Depth
      33.70 mm
    Equipment
    • Number of actuation points
      4
    Controls and indicators
    • With LED indication
      Yes
    Materials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Material
      Thermoplastic
    • Surface finish
      Velvety
    Accessories
    • Has labelling field
      Yes
    Screen
    • With display
      No
    Texts
    • Function
      Function for manual interruption of automatic functions already triggered
    • Protection
      With dismantling protection
    • Temperature
      Integrated temperature sensor with output of the measured values via object
    Scope of delivery
    • Bus connection included
      No
    Data act compliance
    • Is generating data
      Yes
    • Data types
      Basic information, Generic KNX telegram
    • Data formats
      KNX (TP)
    • Estimated daily data volume
      10 KB - 100 KB
    • Real time data generation
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - KNX push button 6 gang with LED gallery (English)
    PDF
    10,73 MB
    REACH declaration 80142321
    PDF
    RoHS report 80142321
    PDF

    Downloads

    • Image 80142321  | Hager

      Product Image 80142321

    • Product datasheet

      Image Hager Product data sheet 80142321  | Hager

      Hager Product data sheet 80142321

      KNX pb 2g fm, lab, RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq

      PDF
    • KNX product database

      Image ETS4-ETS5 - KNX Database for KNX Push Button xgang  | Hager

      ETS4-ETS5 - KNX Database for KNX Push Button xgang

      KNX product database International 2020-01-01

      KNXPROD
      1,08 MB
    • Application Guide

      Image Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link  | Hager

      Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link

      Application Guide en-GB 2022-01-17

      PDF
      3,00 MB
      Image Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)  | Hager

      Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)

      Application Guide en-GB 2021-10-12

      PDF
      3,20 MB
    • Declaration of conformity

      Image Declaration of conformity International 2022-11-22  | Hager

      Declaration of conformity International 2022-11-22

      PDF
      323,59 kB
      Image Declaration of conformity International 2023-02-22  | Hager

      Declaration of conformity International 2023-02-22

      PDF
      318,66 kB
      Image Declaration of conformity International 2023-02-22  | Hager

      Declaration of conformity International 2023-02-22

      PDF
      245,83 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-US 2026-01-28

      PDF
      432,75 kB
    More documentation

    Discover more of this product range

      5
    • 1
      80144321 - KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq
      80144321
      KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq
    • 2
      80143326 - Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
      80143326
      Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
    • 3
      80141321 - KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
      80141321
      KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
    • 4
      80143321 - KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
      80143321
      KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
    • 5
      80141326 - Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
      80141326
      Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group