Centre plate lock key switch blinds imprint Berker Q.x anthracite velvety 1081608600
EAN-Nr.
4011334507628
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 144 products available
Referenced by
Technical characteristics
Architecture
-
Control/operation elementKey
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
Dimensions
-
Height58.80 mm
-
Width58.80 mm
-
Depth32.50 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation