Blind time switch, display, Q.x, p. white velvety 85741129
Complete your system
Must-have accessories
85221100
Blind insert comf, electronics
Compatible products
-
Referenced by 143 products available
Referenced by
Technical properties
Voltage
-
Nominal voltage12 - 12 V
Use conditions
-
Operating temperature-5 - 45 °C
Power
-
Maximum switching power0
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 85741129
Blind time switch, display, Q.x, p. white velvety
PDF -
Installation manual
Installation manual en-GB 2022-05-23
PDF1,62 MB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF1,00 MB
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF1023,58 kB
More documentation