Centre plate for PTT soc. out. "Netherl+s", Q.1/Q.3, ant. velvety, lacq. 6110366086
EAN-Nr.
4011334380542
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 12 products available
Compatible products
-
Referenced by 143 products available
Complete your system
Referenced by
Technical characteristics
Connection
-
Connector/plug typePTT
-
Number of connections4
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishVelvety
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Depth14.90 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation