Universal rotary dimmer (R, L, C, LED), light control 2973
Complete your system
Must-have accessories
See All (19)Compatible products
-
Referenced by 499 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialMetal, Plastic
Dimensions
-
Diameter axis4 mm
-
Built-in depth24 mm
-
Height71 mm
-
Width71 mm
-
Depth43 mm
Architecture
-
Control/operation elementPush & rotative switch
Lighting
-
Dimmable 230 V LED lamp3 - 60 W
Connection
-
Conductor cross-section0.5 - 4.0 mm²
Texts
-
Dimming principlePhase cut-on or cut-off according to load type, self-learning
-
FuseShort-circuit and overload-proof (electronic fuse)
-
VoltageVoltage test possible without dismantling
-
Installation modeWith spreader claws
-
Type of connectionWith screw terminals
-
Operation and controlNo Bluetooth interface
Equipment
-
Substation inputNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 2973
Universal rotary dimmer (R, L, C, LED), light control
PDF -
Installation manual
Manual for 2973 - Universal rotary dimmer (EN, 2019-05)
Installation manual en-GB 2020-01-01
PDF388,51 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF1,00 MB
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF1,00 MB
More documentation