The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Communication technology - Berker S.1
    • 14641909
    EAN
    4011334321699
    Packaging
    10
    • Communication technology - Berker S.1
    • Communication technology - Berker B.3
    • Communication technology - Berker B.7
    • Communication technology - Berker Q.1
    • Communication technology - Berker Q.3
    • Communication technology - Berker Q.7
    • Communication technology - Berker K.1
    • Communication technology - Berker K.5
    • See more

    Central plate 2gang for Krone jacks, com-tech, p. white matt/velvety 14641909

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Central plate 2gang for Krone jacks, com-tech, p. white matt/velvety

    14641909

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connection
    • Connector/plug type
      Modular jack
    • Number of connections
      2
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt, Velvety
    • Material
      Metal, Plastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      30 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05
    Capacity
    • Number of modules
      2
    • Related Systems
      K.x, Q.x, S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 14641909
    PDF
    RoHS report 14641909
    PDF

    Downloads

    • Image 14641909  | Hager

      Product Image 14641909

    • Product datasheet

      Image Hager Product data sheet 14641909  | Hager

      Hager Product data sheet 14641909

      Central plate 2gang for Krone jacks, com-tech, p. white matt/velvety

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1271

      PDF
      379,84 kB
    More documentation

    Discover more of this product range

      5
    • 1
      10338912 - Centre plate TAE cut-out, S.1, white glossy
      10338912
      Centre plate TAE cut-out, S.1, white glossy
    • 2
      3315421404 - High definition soc. out., B.7, al., matt, lacq.
      3315421404
      High definition soc. out., B.7, al., matt, lacq.
    • 3
      3315428989 - High definition soc. out., S.1/B.3/B.7, p. white glossy
      3315428989
      High definition soc. out., S.1/B.3/B.7, p. white glossy
    • 4
      3315438982 - High definition soc. out. 90° plug connection, S.1, white glossy
      3315438982
      High definition soc. out. 90° plug connection, S.1, white glossy
    • 5
      11811404 - Centre plate 2 dust prot. sliders, lab. field, B.7, al., matt, lacq.
      11811404
      Centre plate 2 dust prot. sliders, lab. field, B.7, al., matt, lacq.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group