Rocker 3gang, Q.1/Q.3/Q.7, aluminium velvet, lacquered 16656084
EAN-Nr.
4011334446835
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 144 products available
Referenced by
Technical characteristics
Architecture
-
Control/operation elementTriple rocker
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
Dimensions
-
Height58 mm
-
Width58 mm
-
Depth22 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation