Rotary dimmer (R, LED), light control 2909
Complete your system
Must-have accessories
See All (14)Compatible products
-
Referenced by 499 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Materials
-
MaterialMetal, Plastic
Dimensions
-
Diameter axis4 mm
-
Built-in depth31 mm
-
Height71 mm
-
Width71 mm
-
Depth50 mm
Architecture
-
Control/operation elementRotative
Power
-
Power consumption standby0.20 W
Lighting
-
Dimmable 230 V LED lamp3 - 40 W
Connection
-
Conductor cross-section0.5 - 2.5 mm²
Texts
-
Dimming principlePhase cut-on
-
FuseShort-circuit and overload-proof (fine-wire fuse)
-
Installation modeWith spreader claws
-
Type of connectionWith screw terminals
-
Operation and controlNo Bluetooth interface
Equipment
-
Substation inputNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 2909
Rotary dimmer (R, LED), light control
PDF -
Installation manual
Manual for 2909 - Rotary dimmer (R, LED) (EN, 2019-05)
Installation manual en-GB 2020-01-01
PDF266,78 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF891,82 kB
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF891,81 kB
More documentation