Central plate for 3 MINI-COM modules, com-tech, white glossy 142702
EAN-Nr.
4011334228240
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
Optional accessories
-
Insert for communication technology 2 products available
Compatible products
-
Referenced by 353 products available
Complete your system
Referenced by
Technical characteristics
Connection
-
Connector/plug typeModular jack
-
Number of connections1
Capacity
-
Number of modules3
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialMetal, Plastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth30 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsK.x, Q.x, S.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation