KNX radio motion detector comfort 1.1 m quicklink Q.x alu velvety, lacquered 85345124
Complete your system
Must-have accessories
See All (6)Compatible products
-
Referenced by 148 products available
Accessories mandatory
Referenced by
Technical properties
-
Installation height1.10 - 1.10 m
-
Recommended installation height1.10 - 1.10 m
-
Supported configuration modequicklink
-
Minimal duty cycle1 s
-
Maximal duty cycle180 min
-
With bus system KNX radioYes
-
Bus connection includedYes
-
Response brightness adjustable5 - 1,000 lx
-
Detection angle adjustable45 - 90 °
-
Detection angle horizontal90 - 180
-
Operating temperature-5 - 45 °C
-
MaterialThermoplastic
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
FunctionSwitch-off pre-warning on dimmer inserts, With memory function for presence simulation, Teach function for response brightness via button, With keylock, Party function for switching on for 2 hours, Reset function (to factory setting)
-
Max. transmission range frontally12 m
-
Max. transmission range sideways8 m
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 85345124
KNX radio motion detector comfort 1.1 m quicklink Q.x alu velvety, lacquered
PDF -
Installation manual
Configuration manual for 8534xx - KNX radio motion detector (EN, 2022-04)
Installation manual en-GB 2022-04-27
PDF1,50 MB
Installation manual for 8534xx - KNX radio motion detector (EN, 2022-04)
Installation manual en-GB 2022-04-28
PDF805,68 kB -
KNX product database
KNX Database (from ETS3) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
KNX product database International 2020-01-01
VD517,36 MBKNX Database (from ETS4) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
KNX product database International 2020-01-01
KNXPROD14,53 MB -
Application Guide
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-51b)
Application Guide en-GB, pl-PL 2013-09-09
PDF3,07 MB
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-52b)
Application Guide en-GB, pl-PL 2012-09-13
PDF3,03 MB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-05-04
PDF317,13 kB
Declaration of Conformity
Declaration of conformity International 2021-05-04
PDF327,96 kB