Central plate for sensor insert, KNX, stainless steel matt, lacq. 75940403
EAN-Nr.
4011334054405
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See all (12)Compatible products
-
Referenced by 322 products available
Mandatory accessories
Referenced by
Technical characteristics
Materials
-
ColourStainless steel
-
RAL code9022
-
Surface finishMatt
-
MaterialStainless steel, Thermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height51.30 mm
-
Width51.30 mm
-
Depth24.50 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsK.x, Q.x, S.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation