Centre plate rotary knob 3-step switch, neutral pos, Q.x ,anthr velv, lac 1096608600
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 143 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
Dimensions
-
Height58.80 mm
-
Width58.80 mm
-
Depth30.50 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP44 in combination with sealing set
Identification
-
Assembly arrangementCentral cover plate
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation