250A 18 Way TPN Board Plain Door Amendment 3 JK218BA3
Complete your system
Optional accessories
-
Power phase busbar 1 products available -
Small equipped distribution board 9 products available -
Gland plate for enclosure 3 products available -
Transition cover section for installation duct 2 products available -
Combined arrester for power supply systems 2 products available -
Surge protection device for power supply systems 2 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Rated current IN250 A
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Number of modules54
-
Height1,400 mm
-
Width465 mm
-
Depth165.50 mm
-
Number of cabinet doors1
-
Door/cover is transparentNo
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class I
-
Ingress Protection (IP) classIP30
-
Locking typeQuarter turn lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JK218BA3
250A 18 Way TPN Board Plain Door Amendment 3
PDF -
BIM Revit objects
Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,36 MBRange:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,34 MBRange : Type B TP&N Distribution Boards. Switchboard. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,14 MBRange : Type B TP&N Distribution Boards. Switchboard. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,13 MBRange Typ.B TP&N Invicta 3 (250A) -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,14 MBRange Typ.B TP&N Invicta 3 (250A) -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,12 MB -
Product data sheet
Product data sheet en-GB 2018-02-05
PDF955,44 kB
UK_Invicta_TPN_250ADistributionBoard.pdf
Product data sheet en-GB 2018-02-05
PDF395,86 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-09-29
PDF276,98 kB
Declaration
Declaration of conformity International 2021-09-29
PDF269,32 kB
Declaration of conformity International 2023-12-20
PDF296,11 kB
Declaration of conformity International 2023-12-20
PDF302,50 kB
Declaration of conformity en-GB 2026-07-22
PDF473,26 kB