The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Distri­bu­tion Accessories
    • JK222PK
    The Hager JK1/JK2 Door Lock Kit provides secure, convenient closure for electrical enclosures and cabinets. Featuring a robust quarter-turn lock, it enables quick access for maintenance while preventing unauthorized opening. Simple to install and durable, it suits distribution boards and switchgear doors, enhancing safety and reliability in residential and commercial panels.
    EAN
    5015652252306
    VPE
    1 piece
    • Distri­bu­tion Accessories

    Door Lock Kit JK1/JK2 Quarter Turn Lock JK222PK

    Price
    £26.67
    / piece *
    £26.67
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Door Lock Kit JK1/JK2 Quarter Turn Lock

    JK222PK

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Safety
    • Locking type
      Quarter turn lock

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK222PK
    PDF
    RoHS report JK222PK
    PDF

    Downloads

    • Product image

      Image JK222PK  | Hager UK

      Product Image JK222PK

    • GeneratedProductDatasheet

      Image Hager Product data sheet JK222PK  | Hager UK

      Hager Product data sheet JK222PK

      JK1/JK2 Door Lock Kit

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      127,30 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      131,52 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      820,60 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-03-17

      PDF
      875,99 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      872,76 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      817,51 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      129,23 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      127,49 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      180,39 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager UK

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager UK

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      167,62 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      167,21 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2026-05-19  | Hager UK

      Declaration of conformity en-GB 2026-05-19

      PDF
      361,92 kB
      Image Declaration of conformity en-GB 2026-05-19  | Hager UK

      Declaration of conformity en-GB 2026-05-19

      PDF
      353,09 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,92 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      379,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      286,63 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      284,19 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      338,15 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JF130VMF - Voltage to Meter Fuse Pack
      JF130VMF
      Voltage to Meter Fuse Pack
      Price
      £376.91
      / piece *
      £376.91
      / piece *
    • 2
      JN205DK - JN205 Spare Door
      JN205DK
      JN205 Spare Door
      Price
      £420.47
      / piece *
      £420.47
      / piece *
    • 3
      JN001BP - Single Pole Blank 125A Frame
      JN001BP
      Single Pole Blank 125A Frame
      Price
      £14.14
      / piece *
      £14.14
      / piece *
    • 4
      JKD1125MID - #ERROR!
      JKD1125MID
      125A Pulsed & ModBus Meter MID Extension Box
      Price
      £1,015.46
      / piece *
      £1,015.46
      / piece *
    • 5
      JF806DK - Large Extension Box Door Kit
      JF806DK
      Large Extension Box Door Kit
      Price
      £474.02
      / piece *
      £474.02
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68