The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • JKM01
    EAN-Nr.
    5015654793494
    Packaging
    1 piece
    • Distri­bu­tion Accessories
    • Energy meters
    • See more

    Multifunction measurement device DIN rail 1x3-Phase RS485 JKM01

    Price
    £432.16
    / piece *
    £432.16
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Multifunction measurement device DIN rail 1x3-Phase RS485

    JKM01

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Bus system
      MODBUS
    • Type of pole
      4P
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      90 mm
    • Width
      70 mm
    • Depth
      62 mm
    Equip­ment
    • Type of pulse gener­ator
      Elec­trical
    Compat­ib­ility
    • Suit­able for
      Purchase
    Connec­tion
    • Connect­or/plug type Bus system
      Pulse, RS485
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Elec­tronic
    • Meas­ure­ment range voltage Ph-N
      60 - 300 V
    • Meas­ure­ment range voltage Ph-Ph
      104 - 520 V
    • Frequency meas­uring range
      45 - 65 Hz
    Func­tions
    • Accuracy class
      B
    • Tariff type
      One-tariff
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 75 °C
    Frequency
    • Frequency
      45 - 65 Hz
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment, Temper­ature meas­ure­ment
    • Data formats
      MODBUS (RTU)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JKM01
    PDF
    RoHS report JKM01
    PDF

    Downloads

    • Product image

      Image JKM01  | Hager

      Product Image JKM01

    • Product datasheet

      Image Hager Product data sheet JKM01  | Hager

      Hager Product data sheet JKM01

      Multifunction measurement device DIN rail 1x3-Phase RS485

      PDF
    • Installation manual

      Image Installation manual en-GB 2018-07-12  | Hager

      Installation manual en-GB 2018-07-12

      PDF
      7,22 MB
    • Product attachment

      Image Product attachment International 2020-01-01  | Hager

      Product attachment International 2020-01-01

      XLS
      44,50 kB
    • Product data sheet

      Image UK_MD_TDS_JKM01  | Hager

      UK_MD_TDS_JKM01

      Product data sheet en-GB 2025-05-19

      PDF
      1,14 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      276,98 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      269,32 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB
    More documentation

    Spare part

    See more

    Discover our other products of this range

      5
    • 1
      JKM02 - Multifunction measurement device DIN rail 2x3-Phase RS485
      JKM02
      Multifunction measurement device DIN rail 2x3-Phase RS485
      Price
      £628.09
      / piece *
      £628.09
      / piece *
    • 2
      JK06TP - Lid Joining Bracket 6"
      JK06TP
      Lid Joining Bracket 6"
      Price
      £22.93
      / piece *
      £22.93
      / piece *
    • 3
      JK04TP - Lid Joining Bracket 4"
      JK04TP
      Lid Joining Bracket 4"
      Price
      £21.47
      / piece *
      £21.47
      / piece *
    • 4
      JK06TJ - Joining Bracket for Trunking Kit 6"
      JK06TJ
      Joining Bracket for Trunking Kit 6"
      Price
      £63.16
      / piece *
      £63.16
      / piece *
    • 5
      JK102SPD - 125A Surge Protection Kit Type II
      JK102SPD
      125A Surge Protection Kit Type II
      Price
      £471.10
      / piece *
      £471.10
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68