The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • JKM02
    EAN
    5015654793500
    VPE
    1 piece
    Data Act Notice
    • Distri­bu­tion Accessories
    • Energy meters
    • See more

    Multifunction measurement device DIN rail 2x3-Phase RS485 JKM02

    Price
    £628.09
    / piece *
    £628.09
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Multifunction measurement device DIN rail 2x3-Phase RS485

    JKM02

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Bus system
      MODBUS
    • Type of pole
      4P
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      90 mm
    • Width
      70 mm
    • Depth
      62 mm
    Equip­ment
    • Type of pulse gener­ator
      Elec­trical
    Compat­ib­ility
    • Suit­able for
      Purchase
    Connec­tion
    • Connect­or/plug type Bus system
      Pulse, RS485
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Elec­tronic
    • Meas­ure­ment range voltage Ph-N
      60 - 300 V
    • Meas­ure­ment range voltage Ph-Ph
      104 - 520 V
    • Frequency meas­uring range
      45 - 65 Hz
    Func­tions
    • Accuracy class
      B
    • Tariff type
      One-tariff
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 75 °C
    Frequency
    • Frequency
      45 - 65 Hz
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment
    • Data formats
      MODBUS (RTU)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration JKM02
    PDF
    RoHS report JKM02
    PDF

    Downloads

    • Product image

      Image JKM02  | Hager UK

      Product Image JKM02

    • GeneratedProductDatasheet

      Image Hager Product data sheet JKM02  | Hager UK

      Hager Product data sheet JKM02

      Multifunction measurement device DIN rail 2x3-Phase RS485

      PDF
    • ProductInstallationManual

      Image Installation manual en-GB 2018-07-30  | Hager UK

      Installation manual en-GB 2018-07-30

      PDF
      9,69 MB
    • ProductAttachment

      Image Product attachment International 2020-01-01  | Hager UK

      Product attachment International 2020-01-01

      XLS
      61,50 kB
    • ProductDataSheet

      Image UK_MD_TDS_JKM02  | Hager UK

      UK_MD_TDS_JKM02

      Product data sheet en-GB 2025-05-19

      PDF
      1,18 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      276,98 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      269,32 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB
    More documentation

    Reserveonderdeel

    product.page.accessories.see-more

    Discover our other products of this range

      5
    • 1
      JF806DK - Large Extension Box Door Kit
      JF806DK
      Large Extension Box Door Kit
      Price
      £474.02
      / piece *
      £474.02
      / piece *
    • 2
      JN001BP - Single Pole Blank 125A Frame
      JN001BP
      Single Pole Blank 125A Frame
      Price
      £14.14
      / piece *
      £14.14
      / piece *
    • 3
      JF130VMF - Voltage to Meter Fuse Pack
      JF130VMF
      Voltage to Meter Fuse Pack
      Price
      £376.91
      / piece *
      £376.91
      / piece *
    • 4
      JN205DK - JN205 Spare Door
      JN205DK
      JN205 Spare Door
      Price
      £420.47
      / piece *
      £420.47
      / piece *
    • 5
      JK100TAP - JK 100A Top Tap Off Kit
      JK100TAP
      JK 100A Top Tap Off Kit
      Price
      £85.34
      / piece *
      £85.34
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68